S3101Y-J004
Configuration Fig. 1 - Commercial,
Hole Size 0.128 Inch,
Material 300 Series Stainless Steel,
Overall Depth (A) 0.22 Inch,
Shank Length (B) 0.175 Inch,
Substitute Part S3101Y-C004
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.58 | 6 wks |
25 - 49 | $12.25 | 6 wks |
50 - 99 | $10.03 | 6 wks |
100 - 249 | $8.44 | 6 wks |
250+ | Request for Quote |
$17.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 1 - Commercial |
---|---|
Hole Size | 0.128 Inch |
Material | 300 Series Stainless Steel |
Overall Depth (A) | 0.22 Inch |
Shank Length (B) | 0.175 Inch |
Substitute Part | S3101Y-C004 |