S3101Y-J003

Commercial Synchro Mounting Clamp
Qty Range Price/Unit Ships Within
1 - 24 $8.20 6 wks
25 - 49 $6.19 6 wks
50 - 99 $5.3 6 wks
100 - 249 $4.62 6 wks
250+ Request for Quote
$8.20

Availability: 39 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Configuration Fig. 1 - Commercial
Hole Size 0.128 Inch
Material 300 Series Stainless Steel
Overall Depth (A) 0.16 Inch
Shank Length (B) 0.115 Inch
Substitute Part S3101Y-C003

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team