S3101Y-J001

Commercial Synchro Mounting Clamp
Qty Range Price/Unit Ships Within
1 - 24 $11.36 6 wks
25 - 49 $7.87 6 wks
50 - 99 $6.56 6 wks
100 - 249 $5.49 6 wks
250+ Request for Quote
$11.36

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Configuration Fig. 1 - Commercial
Hole Size 0.128 Inch
Material 300 Series Stainless Steel
Overall Depth (A) 0.065 Inch
Shank Length (B) 0.02 Inch
Substitute Part S3101Y-C001

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team