S3101Y-C008
Configuration Fig. 1 - Precision,
Hole Size 0.128 Inch,
Material 2024 Anodized Aluminum,
Overall Depth (A) 0.22 Inch,
Shank Length (B) 0.175 Inch,
Substitute Part S3101Y-J008
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $26.60 | 6 wks |
25 - 49 | $19.99 | 6 wks |
50 - 99 | $16.35 | 6 wks |
100 - 249 | $13.09 | 6 wks |
250+ | Request for Quote |
$26.60
Availability: 50 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 1 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 2024 Anodized Aluminum |
Overall Depth (A) | 0.22 Inch |
Shank Length (B) | 0.175 Inch |
Substitute Part | S3101Y-J008 |