S3101Y-C003
Configuration Fig. 1 - Precision,
Hole Size 0.128 Inch,
Material 300 Series Stainless Steel,
Overall Depth (A) 0.16 Inch,
Shank Length (B) 0.115 Inch,
Substitute Part S3101Y-J003
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $20.40 | 10 wks |
25 - 49 | $14.74 | 10 wks |
50 - 99 | $12.08 | 10 wks |
100 - 249 | $9.94 | 10 wks |
250+ | Request for Quote |
$20.40
Availability: 31 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Configuration | Fig. 1 - Precision |
---|---|
Hole Size | 0.128 Inch |
Material | 300 Series Stainless Steel |
Overall Depth (A) | 0.16 Inch |
Shank Length (B) | 0.115 Inch |
Substitute Part | S3101Y-J003 |