S3001Y-MS17183-3

Synchro Mounting Clamp, #6-40 Thread Size.
Qty Range Price/Unit Ships Within
1 - 49 $13.49 4 wks
50 - 99 $11.56 4 wks
100 - 249 $10.29 6 wks
250 - 499 $9.16 6 wks
500+ Request for Quote
$13.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
B 0.062
D 0.13
E 0.25
F 0.46875
Finish None
G 0.375
H 0.25
Material 300 Series Stainless Steel
Screw Length (A) 0.61
Screw Size (C) 6
Substitute Part S3039Y-602068-3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team