S3001Y-MS17183-1
Synchro Mounting Clamp, #4-48 Thread Size.
B 0.037,
D 0.067,
E 0.172,
F 0.3125,
Finish None,
G 0.281,
H 0.1875,
Material 300 Series Stainless Steel,
Screw Length (A) 0.4,
Screw Size (C) 4,
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $14.50 | 4 wks |
50 - 99 | $12.43 | 4 wks |
100 - 249 | $11.06 | 6 wks |
250 - 499 | $9.85 | 6 wks |
500+ | Request for Quote |
$14.50
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
B | 0.037 |
---|---|
D | 0.067 |
E | 0.172 |
F | 0.3125 |
Finish | None |
G | 0.281 |
H | 0.1875 |
Material | 300 Series Stainless Steel |
Screw Length (A) | 0.4 |
Screw Size (C) | 4 |