S2F0MYM100060
Stainless Steel / Precision Gear and dial hub, 6mm Bore, 17mm hub Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.10 | 4 wks |
25 - 49 | $15.3 | 4 wks |
50 - 99 | $14.21 | 4 wks |
100 - 249 | $13.7 | 6 wks |
250+ | Request for Quote |
$17.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 |
---|---|
Clamp Mounting Dia. | N/A |
Face Width | 10 |
Hub Dia. | 17 |
Hub Projection | 9.8 |
Hub Style | Fairloc Hub |
Material / Quality Class | ST. Steel / Precision |
Mounting Dia. | 10 |