S2F0MYM048080
Stainless Steel / Precision Gear and dial hub, 8mm Bore, 17mm hub Dia.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $18.38 | 4 wks |
25 - 49 | $16.45 | 4 wks |
50 - 99 | $15.03 | 4 wks |
100 - 249 | $13.49 | 4 wks |
250+ | Request for Quote |
$18.38
Availability: 14 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 |
---|---|
Clamp Mounting Dia. | N/A |
Face Width | 4.8 |
Hub Dia. | 17 |
Hub Projection | 14 |
Hub Style | Fairloc Hub |
Material / Quality Class | ST. Steel / Precision |
Mounting Dia. | 10 |
Substitute Part | S2F0MYM050080 |