S2F0MYM048060

Stainless Steel / Precision Gear and dial hub, 6mm Bore, 17mm hub Dia.
Qty Range Price/Unit Ships Within
1 - 24 $17.10 4 wks
25 - 49 $15.3 4 wks
50 - 99 $13.98 4 wks
100 - 249 $12.55 4 wks
250+ Request for Quote
$17.10

Availability: 60 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 6
Clamp Mounting Dia. N/A
Face Width 4.8
Hub Dia. 17
Hub Projection 9.8
Hub Style Fairloc Hub
Material / Quality Class ST. Steel / Precision
Mounting Dia. 10
Substitute Part S2F0MYM050060

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team