S2F0MYM016050

Stainless Steel / Precision Gear and dial hub, 4mm Bore, 14mm hub Dia.
Qty Range Price/Unit Ships Within
1 - 24 $17.10 4 wks
25 - 49 $15.3 4 wks
50 - 99 $13.98 4 wks
100 - 249 $12.55 4 wks
250+ Request for Quote
$17.10

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 4
Clamp Mounting Dia. N/A
Face Width 1.6
Hub Dia. 14
Hub Projection 8.5
Hub Style Fairloc Hub
Material / Quality Class ST. Steel / Precision
Mounting Dia. 10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team