S2F06Y-062090
0.09" Bore, 0.375" Mounting Shoulder Dia., 303 Stainless Steel Dial hub
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.89 | 4 wks |
25 - 49 | $15.06 | 4 wks |
50 - 99 | $13.87 | 4 wks |
100 - 249 | $12.47 | 4 wks |
250+ | Request for Quote |
$16.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.09 Inch |
---|---|
Face Width (A) | 0.062 Inch |
Flange Dia. | 0.55 |
Hub Dia. (O.D.) | 0.437 Inch |
Mounting Dia. | 0.375 inch |
Overall Width | 0.327 Inch |
Quality | Precision |