S2706Y-125120CL
Stainless Steel Hub with 0.375" Mounting Diameter and 0.12" Bore.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.48 | 12 wks |
10 - 24 | $14.8 | 12 wks |
25 - 49 | $12.85 | 12 wks |
50 - 99 | $10.7 | 12 wks |
100+ | Request for Quote |
$19.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.12 Inch |
---|---|
Face Width (A) | 0.125 Inch |
Hub Dia. (O.D.) | 0.4375 Inch |
Hub Projection (L) | 0.25 Inch |
Hub Style | 1 |
Mounting Dia. | 0.375 Inch |
Recommended Gears | S1268Z- Series |
Set Screw Size | #2-56 |