S2706Y-125078CL

Stainless Steel Hub with 0.375" Mounting Diameter and 0.0781" Bore.
Qty Range Price/Unit Ships Within
1 - 9 $19.48 8 wks
10 - 24 $14.8 8 wks
25 - 49 $12.85 8 wks
50 - 99 $10.7 8 wks
100+ Request for Quote
$19.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.0781 Inch
Face Width (A) 0.125 Inch
Hub Dia. (O.D.) 0.4375 Inch
Hub Projection (L) 0.25 Inch
Hub Style 1
Material 303 Stainless Steel
Mounting Dia. 0.375 Inch
Recommended Gears S1268Z- Series
Set Screw Size #2-56

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team