S25NSCM2S2015

Two-Piece Clamp-Type Collar, 20mm Bore, 45mm Outside Diameter, 15mm Overall Length. Material- 304 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 9 $39.64 3 wks
10 - 49 $37.55 3 wks
50 - 99 $34.64 3 wks
100+ $31.55 3 wks
$39.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 20 mm
E 15 mm
Material 304 Stainless Steel
Outside Dia. (D) 45 mm
Screw Size M6
Shaft Size 20 mm
Weight (grams) 129 g
Width (L) 15 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team