S25NSCM2S1815
Two-Piece Clamp-Type Collar, 18mm Bore, 45mm Outside Diameter, 15mm Overall Length. Material- 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $39.64 | 12 wks |
10 - 49 | $37.55 | 12 wks |
50 - 99 | $34.64 | 12 wks |
100+ | $31.55 | 12 wks |
$39.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 18 mm |
---|---|
E | 15 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 45 mm |
Screw Size | M6 |
Shaft Size | 18 mm |
Weight (grams) | 132 g |
Width (L) | 15 mm |