S25NSCM2S1715

Two-Piece Clamp-Type Collar, 17mm Bore, 40mm Outside Diameter, 15mm Overall Length. Material- 304 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 9 $36.94 3 wks
10 - 49 $34.99 3 wks
50 - 99 $32.27 3 wks
100+ $29.4 3 wks
$36.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 17 mm
E 13 mm
Material 304 Stainless Steel
Outside Dia. (D) 40 mm
Screw Size M6
Shaft Size 17 mm
Weight (grams) 102 g
Width (L) 15 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team