S25NSCM2S1512
Two-Piece Clamp-Type Collar, 15mm Bore, 35mm Outside Diameter, 12mm Overall Length. Material- 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.94 | 12 wks |
10 - 49 | $34.99 | 12 wks |
50 - 99 | $32.27 | 12 wks |
100+ | $29.4 | 12 wks |
$36.94
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 15 mm |
---|---|
E | 12 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 35 mm |
Screw Size | M5 |
Shaft Size | 15 mm |
Weight (grams) | 66 g |
Width (L) | 12 mm |