S25NSCM2S1310
Two-Piece Clamp-Type Collar, 13mm Bore, 30mm Outside Diameter, 10mm Overall Length. Material- 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.40 | 12 wks |
10 - 49 | $31.64 | 12 wks |
50 - 99 | $29.18 | 12 wks |
100+ | $26.58 | 12 wks |
$33.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 13 mm |
---|---|
E | 10 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 30 mm |
Screw Size | M4 |
Shaft Size | 13 mm |
Weight (grams) | 38 g |
Width (L) | 10 mm |