S25NSCM2S1010

Two-Piece Clamp-Type Collar, 10mm Bore, 30mm Outside Diameter, 10mm Overall Length. Material- 304 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 9 $33.40 3 wks
10 - 49 $31.64 3 wks
50 - 99 $29.18 3 wks
100+ $26.58 3 wks
$33.40

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 10 mm
E 9 mm
Material 304 Stainless Steel
Outside Dia. (D) 30 mm
Screw Size M4
Shaft Size 10 mm
Weight (grams) 42 g
Width (L) 10 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team