S25NSCM2S0608
Two-Piece Clamp-Type Collar, 6mm Bore, 20mm Outside Diameter, 8mm Overall Length. Material- 304 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.13 | 12 wks |
10 - 49 | $23.82 | 12 wks |
50 - 99 | $21.96 | 12 wks |
100+ | $20.01 | 12 wks |
$25.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6 mm |
---|---|
E | 6 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 20 mm |
Screw Size | M3 |
Shaft Size | 6 mm |
Weight (grams) | 16 g |
Width (L) | 8 mm |