S25NSCM1S2015
One-Piece Clamp-Type Collar, 20mm Bore, 45mm Outside Diameter, 15mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.83 | 3 wks |
10 - 49 | $26.37 | 3 wks |
50 - 99 | $24.31 | 3 wks |
100+ | $22.15 | 3 wks |
$27.83
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 20 mm |
---|---|
E | 15 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 45 mm |
Screw Size | M6 |
Shaft Size | 20 mm |
Weight (grams) | 144 g |
Width (L) | 15 mm |