S25NSCM1S1715
One-Piece Clamp-Type Collar, 17mm Bore, 40mm Outside Diameter, 15mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.01 | 12 wks |
10 - 49 | $25.61 | 12 wks |
50 - 99 | $23.61 | 12 wks |
100+ | $21.51 | 12 wks |
$27.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 17 mm |
---|---|
E | 13 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 40 mm |
Screw Size | M6 |
Shaft Size | 17 mm |
Weight (grams) | 108 g |
Width (L) | 15 mm |