S25NSCM1S1612
One-Piece Clamp-Type Collar, 16mm Bore, 35mm Outside Diameter, 12mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.59 | 3 wks |
10 - 49 | $21.41 | 3 wks |
50 - 99 | $19.75 | 3 wks |
100+ | $17.99 | 3 wks |
$22.59
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 16 mm |
---|---|
E | 12 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 35 mm |
Screw Size | M5 |
Shaft Size | 16 mm |
Weight (grams) | 66 g |
Width (L) | 12 mm |