S25NSCM1S1512

One-Piece Clamp-Type Collar, 15mm Bore, 35mm Outside Diameter, 12mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $41.06 3 wks
10 - 49 $38.76 3 wks
50 - 99 $36.27 3 wks
100+ $33.87 3 wks
$41.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 15 mm
E 12 mm
Material 304 Stainless Steel
Outside Dia. (D) 35 mm
Screw Size M5
Shaft Size 15 mm
Weight (grams) 68 g
Width (L) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team