S25NSCM1S1010
One-Piece Clamp-Type Collar, 10mm Bore, 30mm Outside Diameter, 10mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.74 | 12 wks |
10 - 49 | $18.69 | 12 wks |
50 - 99 | $17.24 | 12 wks |
100+ | $15.71 | 12 wks |
$19.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
E | 9 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 30 mm |
Screw Size | M4 |
Shaft Size | 10 mm |
Weight (grams) | 44 g |
Width (L) | 10 mm |