S25NSCM1S0808

One-Piece Clamp-Type Collar, 8mm Bore, 25mm Outside Diameter, 8mm Overall Length.
Qty Range Price/Unit Ships Within
1 - 9 $17.20 3 wks
10 - 49 $16.3 3 wks
50 - 99 $15.03 3 wks
100+ $13.69 3 wks
$17.20

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 8 mm
E 8 mm
Material 304 Stainless Steel
Outside Dia. (D) 25 mm
Screw Size M3
Shaft Size 8 mm
Weight (grams) 24 g
Width (L) 8 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team