S25NSCM1S0608
One-Piece Clamp-Type Collar, 6mm Bore, 20mm Outside Diameter, 8mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.86 | 3 wks |
10 - 49 | $15.02 | 3 wks |
50 - 99 | $13.85 | 3 wks |
100+ | $12.62 | 3 wks |
$15.86
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6 mm |
---|---|
E | 6 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 20 mm |
Screw Size | M3 |
Shaft Size | 6 mm |
Weight (grams) | 16 g |
Width (L) | 8 mm |