S25NSCM1S0508
One-Piece Clamp-Type Collar, 5mm Bore, 20mm Outside Diameter, 8mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $17.05 | 12 wks |
10 - 49 | $16.15 | 12 wks |
50 - 99 | $14.89 | 12 wks |
100+ | $13.57 | 12 wks |
$17.05
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 5 mm |
---|---|
E | 6 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 20 mm |
Screw Size | M3 |
Shaft Size | 5 mm |
Weight (grams) | 16 g |
Width (L) | 8 mm |