S25NSCM1S0408
One-Piece Clamp-Type Collar, 4mm Bore, 15mm Outside Diameter, 8mm Overall Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $14.84 | 12 wks |
10 - 49 | $14.07 | 12 wks |
50 - 99 | $12.98 | 12 wks |
100+ | $11.81 | 12 wks |
$14.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 4 mm |
---|---|
E | 4.5 mm |
Material | 304 Stainless Steel |
Outside Dia. (D) | 15 mm |
Screw Size | M3 |
Shaft Size | 4 mm |
Weight (grams) | 9 g |
Width (L) | 8 mm |