S25FY9MPC1225
12MM Bore, 25MM O.D., 11MM Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $22.99 | 4 wks |
10 - 49 | $19.09 | 4 wks |
50 - 99 | $16.2 | 4 wks |
100 - 249 | $14.71 | 4 wks |
250+ | Request for Quote |
$22.99
Availability: 47 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 |
---|---|
Collar Style | Fairloc Shaft Collar |
Outside Diameter | 25 |
Overall Width | 11 |
Shaft Size | 12 |