S25FY9MPC1025

10MM Bore, 25MM O.D., 11MM Wide, 303 Stainless Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $22.00 4 wks
10 - 49 $18.11 4 wks
50 - 99 $15.26 4 wks
100 - 249 $13.79 4 wks
250+ Request for Quote
$22.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 10
Collar Style Fairloc Shaft Collar
Material 303 Stainless Steel
Outside Diameter 25
Overall Width 11
Shaft Size 10

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team