S25FY9MPC0311
3MM Bore, 11MM O.D., 7MM Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.63 | 4 wks |
10 - 49 | $15.53 | 4 wks |
50 - 99 | $12.62 | 4 wks |
100 - 249 | $11.19 | 4 wks |
250+ | Request for Quote |
$19.63
Availability: 10 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 3 |
---|---|
Collar Style | Fairloc Shaft Collar |
Outside Diameter | 11 |
Overall Width | 7 |
Shaft Size | 3 |