S25FY9-PC25021
0.25" Bore, 0.63" O.D., 0.354" Length, 303 Stainless Steel Fairloc Collar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.96 | 4 wks |
10 - 49 | $16.92 | 4 wks |
50 - 99 | $13.99 | 4 wks |
100 - 249 | $12.52 | 4 wks |
250+ | Request for Quote |
$20.96
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.25 Inch |
---|---|
Bore Size Tolerance | 0.001 Inch |
Collar Style | Fairloc Shaft Collar |
Material | Stainless Steel |
Outside Dia. (O.D.) | 0.63 Inch |
Overall Width (L) | 0.354 Inch |