S25FY9-PC18715
.1875" Bore, 0.495" O.D., 0.276" Length, 303 Stainless Steel Fairloc Collar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.39 | 4 wks |
10 - 49 | $14.64 | 4 wks |
50 - 99 | $11.96 | 4 wks |
100 - 249 | $10.64 | 4 wks |
250+ | Request for Quote |
$18.39
Availability: 36 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.1875 Inch |
---|---|
Bore Size Tolerance | 0.001 Inch |
Collar Style | Fairloc Shaft Collar |
Material | Stainless Steel |
Outside Dia. (O.D.) | 0.495 Inch |
Overall Width (L) | 0.276 Inch |