S25FY9-PC12515

0.125" Bore, 0.433" O.D., 0.276" Length, 303 Stainless Steel Fairloc Collar
Qty Range Price/Unit Ships Within
1 - 9 $17.88 4 wks
10 - 49 $14.16 4 wks
50 - 99 $11.5 4 wks
100 - 249 $10.19 4 wks
250+ Request for Quote
$17.88

Availability: 15 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (B) 0.125 Inch
Bore Size Tolerance 0.001 Inch
Collar Style Fairloc Shaft Collar
Material Stainless Steel
Outside Dia. (O.D.) 0.433 Inch
Overall Width (L) 0.276 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team