S25FLYM1260
32mm shaft Dia. Fastlock Collar, Fast On, Fast Off, with no tool needed for installation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $135.53 | 8 wks |
10 - 49 | $133.13 | 8 wks |
50 - 99 | $130.04 | 10 wks |
100 - 249 | $127.14 | 10 wks |
250+ | Request for Quote |
$135.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Locking Collar Dia. (D₁) | 57 mm |
---|---|
Material (Balls) | 440C Stainless Steel |
Material (Body) | 303 Stainless Steel |
Overall Length (L) | 48 mm |
Shaft Dia. (D₂) | 32 mm |
Tool Needed | None |
Weight (kg) | 0.52 kg |