S25FLYM0866

22mm shaft Dia. Fastlock Collar, Fast On, Fast Off, with no tool needed for installation
Qty Range Price/Unit Ships Within
1 - 9 $73.34 4 wks
10 - 49 $71.1 4 wks
50 - 99 $68.64 6 wks
100 - 249 $66.46 6 wks
250+ Request for Quote
$73.34

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Locking Collar Dia. (D₁) 36.8 mm
Material (Balls) 440C Stainless Steel
Material (Body) 303 Stainless Steel
Overall Length (L) 45 mm
Shaft Dia. (D₂) 22 mm
Tool Needed None
Weight (kg) 0.2 kg

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team