S25FLYM0630
16mm shaft Dia. Fastlock Collar, Fast On, Fast Off, with no tool needed for installation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.78 | 4 wks |
10 - 49 | $54.71 | 4 wks |
50 - 99 | $52.49 | 6 wks |
100 - 249 | $50.73 | 6 wks |
250+ | Request for Quote |
$56.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Locking Collar Dia. (D₁) | 28.2 mm |
---|---|
Material (Balls) | 440C Stainless Steel |
Material (Body) | 303 Stainless Steel |
Overall Length (L) | 45 mm |
Shaft Dia. (D₂) | 16 mm |
Tool Needed | None |
Weight (kg) | 0.12 kg |