S25FLY-1250
1.25"shaft Dia. Fastlock Collar, Fast On, Fast Off, with no tool needed for installation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $82.89 | 4 wks |
10 - 49 | $80.66 | 4 wks |
50 - 99 | $78.14 | 6 wks |
100 - 249 | $75.75 | 6 wks |
250+ | Request for Quote |
$82.89
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Locking Collar Dia. (A) | 2.23 Inch |
---|---|
Material (Balls) | 440C Stainless Steel |
Material (Body) | 303 Stainless Steel |
Overall Length (C) | 1.87 Inch |
Shaft Dia. (B) | 1.25 Inch |
Tool Needed | None |
Weight (lbs) | 1.14 lb |