S25FLY-0313

0.313" shaft Dia. Fastlock Collar, Fast On, Fast Off, with no tool needed for installation
Qty Range Price/Unit Ships Within
1 - 9 $43.17 4 wks
10 - 49 $41.44 4 wks
50 - 99 $39.59 6 wks
100 - 249 $38.23 6 wks
250+ Request for Quote
$43.17

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Locking Collar Dia. (A) 0.73 Inch
Material (Balls) 440C Stainless Steel
Material (Body) 303 Stainless Steel
Overall Length (C) 1 Inch
Shaft Dia. (B) 0.3125 Inch
Tool Needed None
Weight (lbs) 0.07 lb

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team