S25FB9MPC1225

12MM Bore, 25MM O.D., 11MM Wide, Brass/Black OX., Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $22.15 4 wks
10 - 49 $17.65 4 wks
50 - 99 $14.43 4 wks
100 - 249 $12.84 4 wks
250+ Request for Quote
$22.15

Availability: 25 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 12
Collar Style Fairloc Shaft Collar
Material Brass-Black Oxide Finish
Outside Diameter 25
Overall Width 11
Shaft Size 12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team