S25FB9MPC1025
10MM Bore, 25MM O.D., 11MM Wide, Brass/Black OX., Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.41 | 4 wks |
10 - 49 | $16.95 | 4 wks |
50 - 99 | $13.75 | 4 wks |
100 - 249 | $12.18 | 4 wks |
250+ | Request for Quote |
$21.41
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 |
---|---|
Collar Style | Fairloc Shaft Collar |
Material | Brass With Black Oxide Finish |
Outside Diameter | 25 |
Overall Width | 11 |
Shaft Size | 10 |