S25FB9MPC0311

3MM Bore, 11MM O.D., 7MM Wide, Brass/Black OX., Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $19.16 4 wks
10 - 49 $14.72 4 wks
50 - 99 $11.6 4 wks
100 - 249 $10.13 4 wks
250+ Request for Quote
$19.16

Availability: 40 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 3
Collar Style Fairloc Shaft Collar
Material Brass-Black Oxide Finish
Outside Diameter 11
Overall Width 7
Shaft Size 3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team