S25FB9-PC75047
0.75" Bore, 1.496" O.D., 0.63" Length, Brass With Black Ox. Fairloc Collar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $42.58 | 6 wks |
10 - 49 | $38.55 | 6 wks |
50 - 99 | $33.85 | 6 wks |
100 - 249 | $31.34 | 6 wks |
250+ | Request for Quote |
$42.58
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.75 Inch |
---|---|
Bore Size Tolerance | 0.001 Inch |
Collar Style | Fairloc Shaft Collar |
Outside Dia. (O.D.) | 1.496 Inch |
Overall Width (L) | 0.63 Inch |