S25FB9-PC62537
.625" Bore, 1.181" O.D., 0.551" Length, Brass With Black Ox. Fairloc Collar
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $27.56 | 4 wks |
10 - 49 | $24.24 | 4 wks |
50 - 99 | $20.68 | 4 wks |
100 - 249 | $18.91 | 4 wks |
250+ | Request for Quote |
$27.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (B) | 0.625 Inch |
---|---|
Bore Size Tolerance | 0.001 Inch |
Collar Style | Fairloc Shaft Collar |
Outside Dia. (O.D.) | 1.181 Inch |
Overall Width (L) | 0.551 Inch |