S25CY9-PC8072
1.2498" Bore, 2.25" O.D.,0.75" Wide, 303 Stainless Steel, Collar Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.81 | 12 wks |
10 - 49 | $38.76 | 12 wks |
50 - 99 | $32.78 | 12 wks |
100 - 249 | $29.53 | 12 wks |
250+ | Request for Quote |
$45.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 1.2498 Inch |
---|---|
Bore Tolerance (+) | 0.0005 |
Collar Style | Integral Collar & Shim |
Material | Stainless Steel |
Outside Diameter | 2.25 Inch |
Overall Width | 0.75 Inch |