S25CY9-PC6464

0.9998" Bore, 2" O.D.,0.625" Wide, 303 Stainless Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $36.16 8 wks
10 - 49 $30.42 8 wks
50 - 99 $25.53 8 wks
100 - 249 $22.95 8 wks
250+ Request for Quote
$36.16

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.9998 Inch
Bore Tolerance (+) 0.0005
Collar Style Integral Collar & Shim
Material Stainless Steel
Outside Diameter 2 Inch
Overall Width 0.625 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team