S25CY9-PC3232

0.4998" Bore, 1" O.D.,0.437" Wide, 303 Stainless Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $9.63 8 wks
10 - 49 $9.06 8 wks
50 - 99 $8.38 8 wks
100 - 249 $7.98 8 wks
250+ Request for Quote
$9.63

Availability: 46 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.4998 Inch
Bore Tolerance (+) 0.0005
Collar Style Integral Collar & Shim
Material Stainless Steel
Outside Diameter 1 Inch
Overall Width 0.437 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team