S25CY9-PC2424

0.3748" Bore, 0.75" O.D.,0.375" Wide, 303 Stainless Steel, Collar Style
Qty Range Price/Unit Ships Within
1 - 9 $11.21 8 wks
10 - 49 $9.74 8 wks
50 - 99 $8.42 8 wks
100 - 249 $7.74 8 wks
250+ Request for Quote
$11.21

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.3748 Inch
Bore Tolerance (+) 0.0005
Collar Style Integral Collar & Shim
Material Stainless Steel
Outside Diameter 0.75 Inch
Overall Width 0.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team